End and intermediate plate 783【100 Pieces Per Package】

End and intermediate plate 783

Product Details:

Manufacturer part number: 783-317

Brand: WAGO

Price: 56.36

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

783-317

Part Number
783-317
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.36 €

100 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Color Orange Conforming series 783 Compatible with series (Wago) 783
Product size (height)(mm) 43.5 Product size (length)(mm) 1.5 Weight(g) 4.4
Accessory type (serial terminals) Terminal panel/separator Industrial goods Yes

This page is End and intermediate plate 783, part number 783-317.
You can find the detail information about specifications and dimensions on part number 783-317.

Tech Support