End plate 231【200 Pieces Per Package】

End plate 231
  • Volume Discount

Product Details:

Manufacturer part number: 231-100

Brand: WAGO

Price: 13.75

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

231-100

Part Number
231-100
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

200 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Color Grey Conforming series 231 Product size (height)(mm) 1.50
Product size (length)(mm) 1.5 Product size (width)(mm) 1.5 Industrial goods Yes

Tech Support