Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
235-100 |
235-300 |
235-400 |
235-550 |
235-600 |
235-650 |
235-700 |
235-800 |
235-850 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Enclosure material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.71 € | 100 Pieces Per Package | 1 pack | 35 Days | Grey | 9.20 | 1 | 12.50 | 6 | 6 | - | |||
6.15 € | 100 Pieces Per Package | 1 pack | 12 Days | Light grey | 9.20 | 1 | 12.50 | - | - | Polyamide 6.6 | |||
6.15 € | 100 Pieces Per Package | 1 pack | 35 Days | Blue | 9.20 | 1 | 12.50 | - | - | Polyamide 6.6 | |||
119.83 € | 2,000 Pieces Per Package | 1 pack | 82 Days | Yellow | 9.20 | 1 | 12.50 | 13 | 13 | - | |||
6.15 € | 100 Pieces Per Package | 1 pack | 12 Days | Orange | 9.20 | 1 | 12.50 | 6 | 6 | - | |||
119.83 € | 2,000 Pieces Per Package | 1 pack | 82 Days | Violet | - | - | - | 6 | 6 | - | |||
6.71 € | 100 Pieces Per Package | 1 pack | 35 Days | Light green | 9.20 | 1 | 12.50 | 6 | 6 | - | |||
119.83 € | 2,000 Pieces Per Package | 1 pack | 12 Days | Red | 9.20 | 1 | 12.50 | - | - | Polyamide | |||
119.83 € | 2,000 Pieces Per Package | 1 pack | 82 Days | White | - | - | - | - | - | - |
Loading...
Conforming series | 235 | PCB terminal type (category) | Cover | Industrial goods | Yes |
---|---|---|---|---|---|
Wire protection | Yes |
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Enclosure material
Filter by standard shipping days
Optional Attributes