End plate 711【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
711-111
711-112
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Weight
(g)

6.84 €

100 Pieces Per Package

1 pack Available 25 Days Grey1.07

4.81 €

100 Pieces Per Package

1 pack 8 Days Orange1.08

Loading...

  1. 1

Basic information

Conforming series 711 Compatible with series (Wago) 711 Product size (height)(mm) 35
Product size (length)(mm) 23.5 Product size (width)(mm) 2.5 Accessory type (serial terminals) Terminal panel
Industrial goods Yes

Tech Support