Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
727-205 |
727-206 |
727-207 |
727-208 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
38.08 € | 25 Pieces Per Package | 1 pack | 7 Days | |||
38.08 € | 25 Pieces Per Package | 1 pack | 7 Days | |||
38.08 € | 25 Pieces Per Package | 1 pack | 25 Days | |||
38.08 € | 25 Pieces Per Package | 1 pack | 8 Days |
Loading...
Color | Orange | Conforming series | 727 | Compatible with series (Wago) | 727 |
---|---|---|---|---|---|
Product size (height)(mm) | 44.3 | Product size (length)(mm) | 126 | Product size (width)(mm) | 7.62 |
Accessory type (serial terminals) | Terminal panel | Industrial goods | Yes |