Manufacturer part number: 2016-7192
Brand: WAGO
Price: 0.77 €
Delivery time: 3 Days
Compatible Model Number: Series 2016
Product size (height): - mm
Product size (length): - mm
Weight: - g
Industrial goods: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-7192
Part Number
|
---|
2016-7192 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Model Number | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
0.77 € | 1 | Available | 3 Days | Series 2016 | - | - | - | - |
Loading...
Color | Orange | Conforming series | 2016 | Compatible with series (Wago) | 2016 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Terminal panel/separator |
This page is End and intermediate plate 2016, part number 2016-7192.
You can find the detail information about specifications and dimensions on part number 2016-7192.
Part Number |
---|
2016-7692 |
2016-7792 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Model Number | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|
84.96 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 40.8 | 1 | 3.11 | Yes | ||
82.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 40.8 | 1 | 3.5 | Yes |