Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
284-316 |
284-317 |
284-318 |
284-330 |
284-341 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
62.87 € | 100 Pieces Per Package | 1 pack | 8 Days | Grey | 33.5 | 69 | 3.04 | |||
62.87 € | 100 Pieces Per Package | 1 pack | 8 Days | Orange | 33.5 | 69 | 2.97 | |||
64.97 € | 100 Pieces Per Package | 1 pack | 8 Days | Light grey | 33.5 | 69 | 3.08 | |||
64.97 € | 100 Pieces Per Package | 1 pack | 75 Days | Light grey | 35 | 77.5 | 4.55 | |||
80.67 € | 100 Pieces Per Package | 1 pack | 8 Days | Light grey | 35 | 97.4 | 5.43 |
Loading...
Conforming series | 284 | Compatible with series (Wago) | 284 | Product size (width)(mm) | 2.5 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |