Component module with resistor 288【15 Pieces Per Package】

Component module with resistor 288

Product Details:

Manufacturer part number: 288-936

Brand: WAGO

Price: 341.73

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-936

Part Number
288-936
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

341.73 €

15 Pieces Per Package

1 pack 26 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 27.5 Product size (length)(mm) 35 Product size (width)(mm) 17.5
Connection (components) Spring-loaded terminal Relay type (category) R-C coupler Industrial goods Yes

This page is Component module with resistor 288, part number 288-936.
You can find the detail information about specifications and dimensions on part number 288-936.

Tech Support