DIN rail casing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

789-905

Part Number
789-905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material Polyamide 6.6 Color Grey Product size (height)(mm) 55
Product size (length)(mm) 90 Product size (width)(mm) 17.5 IP rating IP20
Standards/certification marks DIN 43880 Enclosure type (category) DIN rail casing

This page is DIN rail casing, part number 789-905.
You can find the detail information about specifications and dimensions on part number 789-905.

Tech Support