Manufacturer part number: 756-9303/050-000
Brand: WAGO
Price: 114.37 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-9303/050-000
Connection direction | T-shaped | No. of pins (RJ) | 5 | Thread type connection side | M12 |
---|---|---|---|---|---|
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | plug, straight | Connector type | Adapter |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter |
This page is DeviceNet-M12-drop-T-piece, part number 756-9303/050-000.
You can find the detail information about specifications and dimensions on part number 756-9303/050-000.