Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-9210/060-000 |
756-9214/040-000 |
756-9404/060-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Coding | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
71.69 € | 1 | 47 Days | 125 | 5 | A | Spring-loaded terminal | - | ||||
80.67 € | 5 Pieces Per Package | 1 pack | 7 Days | 250 | 4 | - | Screw terminal | Yes | |||
71.69 € | 1 | 46 Days | 125 | 5 | B | Spring-loaded terminal | Yes |
Loading...
Nominal current(A) | 4 | Connection direction | right angle | Thread type connection side | M12 |
---|---|---|---|---|---|
Connection side A (sensors/actuators) | socket, right angle | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure