Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
756-9211/040-000 |
756-9402/060-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Coding | Connection (components) | Connection side A (sensors/actuators) | |
---|---|---|---|---|---|---|---|---|---|---|---|
80.67 € | 5 Pieces Per Package | 1 pack | 7 Days | 250 | 4 | A | Screw terminal | socket, right angle | |||
58.25 € | 1 | 49 Days | 125 | 5 | B | Spring-loaded terminal | socket, straight |
Loading...
Nominal current(A) | 4 | Connection direction | straight | Thread type connection side | M12 |
---|---|---|---|---|---|
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Socket |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector | Industrial goods | Yes |
Configure
Basic Attributes
Nominal voltage(V)
No. of pins (RJ)
Coding
Connection (components)
Connection side A (sensors/actuators)
Filter by standard shipping days
Optional Attributes