M8 Socket, right angle【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-9115/030-000

Part Number
756-9115/030-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

128.84 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction right angle
Cable diameter(mm) 5 Cross section (max.)(mm²) 0.34 Min. cross section(mm²) 0.14
No. of pins (RJ) 3 Thread type connection side M8 Colour Black
Connection (components) Press-in Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Socket Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is M8 Socket, right angle, part number 756-9115/030-000.
You can find the detail information about specifications and dimensions on part number 756-9115/030-000.

Tech Support