Manufacturer part number: 756-9112/030-000
Brand: WAGO
Price: 128.84 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
756-9112/030-000
Nominal current(A) | 4 | Nominal voltage(V) | 250 | Connection direction | straight |
---|---|---|---|---|---|
Cable diameter(mm) | 5 | Cross section (max.)(mm²) | 0.34 | Min. cross section(mm²) | 0.14 |
No. of pins (RJ) | 3 | Thread type connection side | M8 | Colour | Black |
Connection (components) | Press-in | Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Socket | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector | Industrial goods | Yes |
This page is M8 Socket, straight, part number 756-9112/030-000.
You can find the detail information about specifications and dimensions on part number 756-9112/030-000.