Sensor / actuator connector M12 Socket, right angle【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
756-9215/040-000
756-9215/050-000
756-9216/040-000
756-9216/050-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins (RJ) Connection (components)

156.85 €

5 Pieces Per Package

1 pack 50 Days 4Spring-loaded terminal

168.05 €

5 Pieces Per Package

1 pack 50 Days 5Spring-loaded terminal

80.67 €

5 Pieces Per Package

1 pack 35 Days 4Screw terminal

168.05 €

5 Pieces Per Package

1 pack 35 Days 5Spring-loaded terminal

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction right angle
Thread type connection side M12 Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Socket Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360