Sensor / actuator connector M12 Terminator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-9409/060-000

Part Number
756-9409/060-000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.56 €

1 7 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Coding B Connection side A (sensors/actuators) plug, straight
Connection side B (sensors/actuators) Terminator Connector standard Sensor connector Connector type Terminator
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector Industrial goods Yes

This page is Sensor / actuator connector M12 Terminator, part number 756-9409/060-000.
You can find the detail information about specifications and dimensions on part number 756-9409/060-000.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360