• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Test adapter N【100 Pieces Per Package】

Test adapter N

Product Details:

Manufacturer part number: 2003-500

Brand: WAGO

Price: 637.53

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2003-500

Part Number
2003-500
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

637.53 €

100 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 2003 Color Grey Series (Wago serial terminal accessories) 2003
Stripping length(mm) 9 (max.) Weight(g) 3.398 Accessory type Test adapter
Connection (components) Spring-loaded terminal Industrial goods Yes

This page is Test adapter N, part number 2003-500.
You can find the detail information about specifications and dimensions on part number 2003-500.

Tech Support