Test plug adapter; for test plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2009-174

Part Number
2009-174
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 2009 Color Grey Product size (height)(mm) 48.6
Product size (width)(mm) 10.15 Series (Wago serial terminal accessories) 2009 Weight(g) 2.5
Accessory type Test adapter Compatible with (details) Lead-through terminals

This page is Test plug adapter; for test plug, part number 2009-174.
You can find the detail information about specifications and dimensions on part number 2009-174.

Tech Support