Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
249-135 |
249-137 |
249-138 |
249-140 |
261-404 |
280-418 |
281-418 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Nominal current (A) | Nominal voltage (V) | Product size (width) (mm) | Series (Wago serial terminal accessories) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
420.17 € | 100 Pieces Per Package | 1 pack | 7 Days | 249 | 0.5 | 48 | 5 | 249 | 1.482 | |||
420.17 € | 100 Pieces Per Package | 1 pack | 25 Days | 249 | 0.5 | 48 | 7 | 249 | 1.113 | |||
420.17 € | 100 Pieces Per Package | 1 pack | 26 Days | 249 | 0.5 | 48 | 8 | 249 | 1.413 | |||
420.17 € | 100 Pieces Per Package | 1 pack | 25 Days | - | - | - | - | - | - | |||
480.67 € | 100 Pieces Per Package | 1 pack | 8 Days | 261 | 0.5 | 48 | 6 | 261 | - | |||
162.45 € | 100 Pieces Per Package | 1 pack | 7 Days | 280 | 6 | 400 | 5 | 280 | 1.703 | |||
156.85 € | 100 Pieces Per Package | 1 pack | 25 Days | 281 | 6 | 400 | 6 | 281 | 1.838 |
Loading...
Color | Grey | Accessory type | Test connector module | Industrial goods | Yes |
---|
Configure
Basic Attributes
Conforming series
Nominal current(A)
Nominal voltage(V)
Product size (width)(mm)
Series (Wago serial terminal accessories)
Weight(g)
Filter by standard shipping days
Optional Attributes