Test Tap, compatible with transit terminal series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2009-182

Part Number
2009-182
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 2009 Color Grey Product size (height)(mm) 48.25
Product size (length)(mm) 19.29 Series (Wago serial terminal accessories) 2009 Weight(g) 3.19
Accessory type Tap-off Compatible with (details) Transit terminal series

This page is Test Tap, compatible with transit terminal series, part number 2009-182.
You can find the detail information about specifications and dimensions on part number 2009-182.

Tech Support