Universal modular component plug housing as rail-mounted terminal block

Universal modular component plug housing as rail-mounted terminal block
  • Volume Discount

Product Details:

Manufacturer part number: 859-110

Brand: WAGO

Price: 6.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

859-110

Part Number
859-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 56 Product size (length)(mm) 91
Product size (width)(mm) 6 Weight(g) 14.343 Relay type (category) Enclosure

This page is Universal modular component plug housing as rail-mounted terminal block, part number 859-110.
You can find the detail information about specifications and dimensions on part number 859-110.

Tech Support