Universal mounting foot【10 Pieces Per Package】

Universal mounting foot
  • Volume Discount

Product Details:

Manufacturer part number: 288-002

Brand: WAGO

Price: 10.56

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-002

Part Number
288-002
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Color Grey Product size (depth)(mm) 65.5 Product size (width)(mm) 45.5
Weight(g) 1.48 Relay type (category) Combo mount Industrial goods Yes

This page is Universal mounting foot, part number 288-002.
You can find the detail information about specifications and dimensions on part number 288-002.

Tech Support