LON terminating resistor 789【10 Pieces Per Package】

Product Details:

Manufacturer part number: 789-910

Brand: WAGO

Price: 722.69

Delivery time: 26 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

789-910

Part Number
789-910
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

722.69 €

10 Pieces Per Package

1 pack 26 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 55 Product size (length)(mm) 90
Product size (width)(mm) 17.5 Weight(g) 39.5 Relay type (category) Terminator
Industrial goods Yes

This page is LON terminating resistor 789, part number 789-910.
You can find the detail information about specifications and dimensions on part number 789-910.

Tech Support