Mains cable Mains plug - Cable, open-ended 771

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
771-9993/206-101
771-9993/206-201
771-9993/206-601
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

6.84 €

1 Available 3 Days 1

6.84 €

1 Available 3 Days 2

9.99 €

1 Available 3 Days 6

Loading...

  1. 1

Basic information

Color Black Cable diameter(mm) 3 x 1.5 mm No. of leads 3
Nominal current(A) 16 Nominal voltage(V) 250 Total number of pins 2 + PE
Cable type H05VV-F Type (misc.) Connector Coding A
Connector type Plug, straight Connector type (category) Mains cable Connector/ Input type A Mains plug
Connector / Output type B Cable, open-ended Material (details) PVC Leading contact (PE) Yes

Tech Support