Mains double pole connector, Mains plug - Mains socket 890【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
890-605
890-619
890-655
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current
(A)
Coding

213.16 €

50 Pieces Per Package

1 pack Available 6 Days Black13A

207.27 €

50 Pieces Per Package

1 pack 6 Days Blue16I

213.16 €

50 Pieces Per Package

1 pack Available 6 Days White13A

Loading...

  1. 1

Basic information

Nominal voltage(V) 400 Product size (depth)(mm) 37.2 Product size (height)(mm) 10.5
Product size (width)(mm) 23.65 Total number of pins 5 Connector type Adapter, straight
Connector type (category) Mains double pole connector Connector/ Input type A Mains plug Connector / Output type B Mains socket
Contact material Copper alloy Industrial goods Yes

Tech Support