Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
770-901 |
770-902 |
770-903 |
770-911 |
770-912 |
770-913 |
770-951 |
770-952 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Total number of pins | Coding | |
---|---|---|---|---|---|---|---|---|---|
235.28 € | 50 Pieces Per Package | 1 pack | 7 Days | Black | 5 | A | |||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | Black | 5 | A | |||
235.28 € | 50 Pieces Per Package | 1 pack | 8 Days | Black | 5 | A | |||
263.29 € | 50 Pieces Per Package | 1 pack | 36 Days | Red | - | P | |||
263.29 € | 50 Pieces Per Package | 1 pack | 35 Days | Red | 5 | P | |||
257.69 € | 50 Pieces Per Package | 1 pack | 35 Days | Red | 5 | P | |||
235.28 € | 50 Pieces Per Package | 1 pack | 36 Days | White | 5 | A | |||
235.28 € | 50 Pieces Per Package | 1 pack | 36 Days | White | 5 | A |
Loading...
Nominal current(A) | 25 | Nominal voltage(V) | 400 | Product size (depth)(mm) | 53.4 |
---|---|---|---|---|---|
Product size (height)(mm) | 13 | Product size (width)(mm) | 47.8 | Connector type | Adapter, straight |
Connector type (category) | Mains double pole connector | Connector/ Input type A | Mains socket | Connector / Output type B | Mains socket |
Contact material | Copper alloy | Industrial goods | Yes |