Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-1661 |
890-1662 |
890-1686 |
890-1761 |
890-1762 |
890-1763 |
890-930 |
890-944 |
890-979 |
890-980 |
890-982 |
890-983 |
890-994 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Nominal current (A) | Nominal voltage (V) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Coding | Contact material | Leading contact (PE) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.27 € | 50 Pieces Per Package | 1 pack | 35 Days | Grey | 16 | 250 | 57.85 | 29 | 16.4 | 3 | B | Copper alloy | - | Yes | |||
458.27 € | 50 Pieces Per Package | 1 pack | 35 Days | Light green | 16 | 250 | 57.85 | 29 | 16.4 | 3 | B | Copper alloy | - | Yes | |||
6.84 € | 1 | Available | 3 Days | White | - | - | - | - | - | 2 | A | - | No | - | |||
476.19 € | 50 Pieces Per Package | 1 pack | 7 Days | Grey | 16 | 250 | 57.85 | 29 | 16.4 | 3 | B | Copper alloy | - | Yes | |||
476.19 € | 50 Pieces Per Package | 1 pack | 35 Days | Light green | 16 | 250 | 57.85 | 29 | 16.4 | 3 | B | Copper alloy | - | Yes | |||
476.19 € | 50 Pieces Per Package | 1 pack | 35 Days | Pink | 16 | 250 | 57.85 | 29 | 16.4 | 3 | B | Copper alloy | - | Yes | |||
559.11 € | 50 Pieces Per Package | 1 pack | 7 Days | Black | 13 | 400 | 57.85 | 32.65 | 25.2 | 5 | A | Copper alloy | - | Yes | |||
469.47 € | 50 Pieces Per Package | 1 pack | 7 Days | Black | 16 | 400 | 57.85 | 32.65 | 20.8 | 4 | A | Copper alloy | - | Yes | |||
543.41 € | 50 Pieces Per Package | 1 pack | 35 Days | White | 13 | 400 | 57.85 | 32.65 | 25.2 | 5 | A | Copper alloy | - | Yes | |||
559.11 € | 50 Pieces Per Package | 1 pack | 35 Days | - | - | - | - | - | - | - | - | - | - | - | |||
621.85 € | 50 Pieces Per Package | 1 pack | 35 Days | Blue | 16 | 400 | 57.85 | 32.65 | 25.2 | 5 | I | Copper alloy | - | Yes | |||
644.25 € | 50 Pieces Per Package | 1 pack | 35 Days | Blue | 16 | 400 | 57.85 | 32.65 | 25.2 | 5 | I | Copper alloy | - | Yes | |||
469.47 € | 50 Pieces Per Package | 1 pack | 35 Days | White | 16 | 400 | 57.85 | 32.65 | 20.8 | 4 | A | Copper alloy | - | Yes |
Loading...
Connector type | Adapter, straight | Connector type (category) | Mains H distributor | Connector/ Input type A | Mains plug |
---|---|---|---|---|---|
Connector / Output type B | Mains socket |
Configure
Basic Attributes
Color
Nominal current(A)
Nominal voltage(V)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Coding
Contact material
Leading contact (PE)
Industrial goods
Filter by standard shipping days
Optional Attributes