Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
772-262 |
772-263 |
772-265/060-000 |
772-266/060-000 |
772-268 |
772-269 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (width) (mm) | Total number of pins | Coding | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
246.49 € | 10 Pieces Per Package | 1 pack | 7 Days | Black | 50 | 5 | A | Yes | |||
145.65 € | 10 Pieces Per Package | 1 pack | 7 Days | Black | 49 | 3 | A | Yes | |||
312.60 € | 10 Pieces Per Package | 1 pack | 36 Days | Grey | 50 | - | B | Yes | |||
184.87 € | 10 Pieces Per Package | 1 pack | 36 Days | Grey | 49 | 3 | B | Yes | |||
312.60 € | 10 Pieces Per Package | 1 pack | 36 Days | Red | 50 | - | P | Yes | |||
17.99 € | 1 | Available | 3 Days | Red | 49 | 3 | P | - |
Loading...
Cross section (per pin/core)(mm²) | 2.5 | No. of leads | 5 | Nominal current(A) | 25 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Product size (depth)(mm) | 79 | Product size (height)(mm) | 46.5 |
Connector type | Adapter, straight | Connector type (category) | Module terminal | Connector/ Input type A | Hook-up wire |
Connector / Output type B | Ribbon cable | Contact material | Copper alloy |