• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Mounting carrier Series 2273

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2273-500

Part Number
2273-500
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?

1.78 €

Available 2 Days

Loading...

  1. 1

Basic information

Color Orange Content(pc(s)) 1 Product size (width)(mm) 70
Accessory type Mounting adapter Compatible with (details) Connector terminal series 2273 Compatible with series Wago Series 2273
Material (details) PA66

This page is Mounting carrier Series 2273, part number 2273-500.
You can find the detail information about specifications and dimensions on part number 2273-500.

Additional Products in this Category

Tech Support