Mounting plate, for securing WINSTA distribution boxes【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-680

Part Number
770-680
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

764.11 €

25 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Color Silver Product size (height)(mm) 204.36 Product size (width)(mm) 190
Accessory type Mounting plate Compatible with series Wago Winsta Midi 770 Industrial goods Yes

This page is Mounting plate, for securing WINSTA distribution boxes, part number 770-680.
You can find the detail information about specifications and dimensions on part number 770-680.

Tech Support