• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Panel expansion

Panel expansion
  • Volume Discount

Product Details:

Manufacturer part number: 859-501

Brand: WAGO

Price: 4.71

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

859-501

Part Number
859-501
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.71 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 56 Product size (length)(mm) 91
Product size (width)(mm) 8 Weight(g) 14.366 Relay type (category) Panel expansion

This page is Panel expansion, part number 859-501.
You can find the detail information about specifications and dimensions on part number 859-501.

Tech Support