Partition 870【100 Pieces Per Package】

Partition 870

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-928
870-929
870-947
870-948
870-949
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)

42.56 €

100 Pieces Per Package

1 pack 7 Days Grey31.233.421.48

42.56 €

100 Pieces Per Package

1 pack 7 Days Orange31.233.421.212

45.93 €

100 Pieces Per Package

1 pack 7 Days Orange32.244.111.54

47.05 €

100 Pieces Per Package

1 pack 7 Days Grey32.254.811.81

47.05 €

100 Pieces Per Package

1 pack 7 Days Orange32.254.811.9

Loading...

  1. 1

Basic information

Series (Wago serial terminal accessories) 870 Accessory type Divider

Tech Support