Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
885-546 |
885-548 |
885-550 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
56.01 € | 25 Pieces Per Package | 1 pack | 8 Days | 58.8 | 102.3 | 9.8 | |||
58.25 € | 25 Pieces Per Package | 1 pack | 7 Days | 67.2 | 110.3 | 12 | |||
62.73 € | 25 Pieces Per Package | 1 pack | 8 Days | 76.8 | 157 | 20.1 |
Loading...
Color | Grey | Conforming series | 885 | Product size (width)(mm) | 2 |
---|---|---|---|---|---|
Industrial goods | Yes | Series (Wago serial terminal accessories) | 885 | Accessory type | Divider |