Manufacturer part number: 771-9993/306-101
Brand: WAGO
Price: 9.99 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
771-9993/306-101
Color | Black | Cable diameter(mm) | 1.5 | Cable length(m) | 1 |
---|---|---|---|---|---|
Cross section (per pin/core)(mm²) | 1.5 | No. of leads | 3 | Nominal current(A) | 16 |
Nominal current (details)(A) | 16 | Nominal voltage(V) | 250 | Nominal voltage (details)(V AC) | 250 |
Product size (length)(mm) | 1 | Total number of pins | 3 | Cable type | H05VV-F |
Type (misc.) | Socket - Schuko plug, angled | Coding | A | Connector type | Plug, right angle |
Connector type (category) | Mains cable | Connector/ Input type A | Mains socket | Connector / Output type B | PG right-angle plug |
Material (details) | PVC |
This page is Pre-assembled interconnecting cable, Socket / SCHUKO plug, part number 771-9993/306-101.
You can find the detail information about specifications and dimensions on part number 771-9993/306-101.