Pre-assembled jumper【100-200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
870-405/011-000
870-407/011-000
870-409/011-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)

201.67 €

200 Pieces Per Package

1 pack 7 Days 242.14

268.89 €

200 Pieces Per Package

1 pack 7 Days 343.448

173.65 €

100 Pieces Per Package

1 pack 7 Days 443

Loading...

  1. 1

Basic information

Conforming series 870 Color Light grey Product size (length)(mm) 2.5
Series (Wago serial terminal accessories) 870 Accessory type Pre-fab jumper Industrial goods Yes

Tech Support