Configure

Push-in type jumper bar

Push-in type jumper bar

Click image to view enlarged image

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

Material

Color

Nominal current (details)

(A)

Total number of pins

Size

Type (misc.)

Minimum order quantity
Metal
Silver
16
12
12-way
Blank jumper bar
1 pieces
-
Grey
-
2
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.13 €
( 4.91 € )
3 working days
0.43 €
( 0.51 € )
3 working days