Push-in type jumper bar 2000 (2000-406)

Push-in type jumper bar 2000 2000-406

Click on this image to zoom in.

Click on this image to zoom in.

  • Push-in type jumper bar 2000 2000-406
  • Push-in type jumper bar 2000 2000-406
  • Volume Discount

Product Details:

Manufacturer part number: 2000-406

Brand: WAGO

Price: 2.57

Delivery time: 3 Days


Technical Data:

Total number of pins: 6

Compatible with (details): Series 2000 through terminals

Type (misc.): 6-way


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2000-406

Part Number
2000-406
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins Compatible with (details) Type (misc.)

2.57 €

1 Available 3 Days 6Series 2000 through terminals6-way

Loading...

  1. 1

Basic information

Conforming series 2000 Color Light grey Nominal current(A) 12
Nominal current (details)(A) 14 Nominal voltage(V) 800 Series (Wago serial terminal accessories) 2000
Accessory type Jumper

This page is Push-in type jumper bar 2000, part number 2000-406.
You can find the detail information about specifications and dimensions on part number 2000-406.

Variation of this product

Part Number
2000-408
2000-410
2000-435
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins Compatible with (details) Type (misc.)

3.11 €

1 Available 3 Days 8Series 2000 through terminals8-way

4.45 €

1 Available 3 Days 10Through terminal, 2000 series10-fold

2.05 €

1 Available 3 Days 5Through terminals, 2000 series1 - 5

Tech Support