• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Push-in type wire jumper 249【100 Pieces Per Package】

Push-in type wire jumper 249

Product Details:

Manufacturer part number: 249-123

Brand: WAGO

Price: 543.41

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

249-123

Part Number
249-123
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

543.41 €

100 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 249 Nominal current(A) 9 Nominal voltage(V) 800
Series (Wago serial terminal accessories) 249 Weight(g) 3.19 Accessory type Plug-in jumper
Industrial goods Yes

This page is Push-in type wire jumper 249, part number 249-123.
You can find the detail information about specifications and dimensions on part number 249-123.

Tech Support