Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Terminal Blocks
Terminal Blocks (Options, Others)
Reducing cross-connector
Configure
Clear all
Product size (length)(mm)
20
25
Product size (width)(mm)
35.2
42.2
Weight(g)
22
30
Est. shipping days
All
Within 6 working days
Within 25 working days
WAGO
Reducing cross-connector【5 pieces】
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
885-448
885-470
Related
Product size (length)
(mm)
Product size (width)
(mm)
Weight
(g)
Minimum order quantity
Data sheet
20
35.2
22
1 packs
5 pieces
Data sheet
25
42.2
30
1 packs
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
46.60 €
(
55.45 €
)
25 working days
45.52 €
(
54.17 €
)
6 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...