Separator for Ex e / Ex i applications【25-50 Pieces Per Package】

Separator for Ex e / Ex i applications

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
209-191
209-192
264-367
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

62.73 €

50 Pieces Per Package

1 pack 7 Days 20927120320913.15

62.73 €

50 Pieces Per Package

1 pack 7 Days 20964125.5320913.15

12.67 €

25 Pieces Per Package

1 pack Available 8 Days 26440664264-

Loading...

  1. 1

Basic information

Color Orange Accessory type Divider Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360