Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-318 |
280-322 |
280-327 |
280-328 |
280-332 |
280-334 |
280-337 |
280-338 |
280-344 |
280-346 |
280-348 |
280-353 |
280-355 |
280-357 |
280-363 |
280-365 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
58.25 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 42 | 66 | 2.5 | 5.97 | |||
52.03 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 32 | 48 | 2 | 2.501 | |||
54.89 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 26.5 | 72.8 | 2 | 2.77 | |||
54.89 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 26.1 | 50 | 2 | 1.931 | |||
52.03 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | 32 | 48 | 2 | 2.42 | |||
69.45 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | 26.4 | 75 | 2 | 3.05 | |||
54.89 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | 26.5 | 72.8 | 2 | 2.77 | |||
54.89 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | 26.1 | 50 | 2 | 1.931 | |||
62.87 € | 100 Pieces Per Package | 1 pack | 8 Days | Grey | 26.5 | 63.8 | 2 | 2.53 | |||
52.03 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 26.5 | 63.8 | 2 | 2.53 | |||
58.25 € | 100 Pieces Per Package | 1 pack | 7 Days | Grey | 42 | 66 | 2.5 | 6.328 | |||
56.36 € | 100 Pieces Per Package | 1 pack | 7 Days | Light grey | 26.4 | 75 | 2 | 3.01 | |||
62.87 € | 100 Pieces Per Package | 1 pack | 7 Days | Light grey | 42 | 66 | 2.5 | 6.13 | |||
56.36 € | 100 Pieces Per Package | 1 pack | 7 Days | Light grey | 26.4 | 52.5 | 2 | 1.95 | |||
48.17 € | 100 Pieces Per Package | 1 pack | 31 Days | Light grey | 26.1 | 50 | 2 | 1.98 | |||
56.36 € | 100 Pieces Per Package | 1 pack | 7 Days | Light grey | 26.5 | 72.8 | 2 | 2.77 |
Loading...
Conforming series | 280 | Series (Wago serial terminal accessories) | 280 | Accessory type | Divider |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes