Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-309 |
282-326 |
282-329 |
282-331 |
282-340 |
282-342 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
35.36 € | 50 Pieces Per Package | 1 pack | Available | 9 Days | Grey | 2 | - | 4 | ||
67.20 € | 100 Pieces Per Package | 1 pack | Available | 9 Days | Grey | 73.2 | 2 | 3.41 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 9 Days | Orange | 73.2 | 2 | 3.28 | ||
62.87 € | 100 Pieces Per Package | 1 pack | Available | 9 Days | - | - | - | - | ||
67.20 € | 100 Pieces Per Package | 1 pack | Available | 9 Days | Orange | 91.9 | 2 | 4 | ||
69.37 € | 100 Pieces Per Package | 1 pack | 30 Days | Light grey | 91.9 | 2 | 4.28 |
Loading...
Conforming series | 282 | Product size (height)(mm) | 31 | Series (Wago serial terminal accessories) | 282 |
---|---|---|---|---|---|
Accessory type | Divider | Industrial goods | Yes |