Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
283-326 |
283-329 |
283-331 |
283-353 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
42.56 € | 50 Pieces Per Package | 1 pack | 8 Days | Grey | 93.5 | 4.65 | |||
34.72 € | 50 Pieces Per Package | 1 pack | 8 Days | Orange | 93.5 | 4.57 | |||
45.93 € | 50 Pieces Per Package | 1 pack | 31 Days | Light grey | 93.5 | 4.7 | |||
41.44 € | 50 Pieces Per Package | 1 pack | 7 Days | Orange | 103.4 | 5.03 |
Loading...
Conforming series | 283 | Product size (height)(mm) | 36.5 | Product size (width)(mm) | 2 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 283 | Accessory type | Divider | Industrial goods | Yes |