Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-313 |
769-314 |
769-319 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
50.93 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 2.262 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | 2.274 | ||
50.93 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 2.25 |
Loading...
Conforming series | 769 | Color | Orange | Product size (height)(mm) | 32.3 |
---|---|---|---|---|---|
Product size (length)(mm) | 87.2 | Product size (width)(mm) | 1.1 | Series (Wago serial terminal accessories) | 769 |
Accessory type | Divider | Industrial goods | Yes |