Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Color | Orange | Cross section | Stranded 0:08 to 4 p.m. mm ², single-core - 2.5 | Max. cross section (flexible)(mm²) | 4 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.08 |
Nominal current(A) | 32 | Nominal current (details)(A) | 32 | Nominal voltage(V) | 400 |
Nominal voltage (details)(V AC) | 400 | Stripping length(mm) | 9 - 10 | Connection (components) | Pull spring |
Connector type (category) | Connector clip | Connector clip features | Latch |