Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
890-512
Part Number
|
---|
890-512 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days |
Loading...
Color | White | Cable diameter(mm) | 3.8 - 8.2 | Total number of pins | 2 |
---|---|---|---|---|---|
Accessory type | Strain relief | Compatible with series | Wago Winsta Mini 890 |