Snap-on type strain relief housing 734【25-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
734-605
734-607
734-608
734-609
734-610
734-632
734-633
734-634
734-635
734-636
734-642
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Contact spacing
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Total number of pins

43.68 €

25 Pieces Per Package

1 pack 7 Days Light grey3.532.720.55

42.56 €

25 Pieces Per Package

1 pack 7 Days Light grey3.533.727.57

49.85 €

25 Pieces Per Package

1 pack 7 Days Light grey3.533.7318

50.93 €

25 Pieces Per Package

1 pack 26 Days Light grey3.533.734.59

54.89 €

25 Pieces Per Package

1 pack 7 Days Light grey3.542.73810

73.93 €

50 Pieces Per Package

1 pack 8 Days Orange3.8132.710.62

40.32 €

25 Pieces Per Package

1 pack 8 Days -----

42.56 €

25 Pieces Per Package

1 pack 8 Days Orange3.8132.718.24

43.68 €

25 Pieces Per Package

1 pack 7 Days Orange3.8132.7225

39.20 €

25 Pieces Per Package

1 pack 7 Days Orange3.8133.725.96

58.53 €

25 Pieces Per Package

1 pack 8 Days Orange3.8142.7-12

Loading...

  1. 1

Basic information

Conforming series 2140 Product size (height)(mm) 14.4 Industrial goods Yes

Tech Support