Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
730-106 |
730-123 |
730-126 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Total number of pins | Connector clip features | |
---|---|---|---|---|---|---|---|---|---|
145.65 € | 50 Pieces Per Package | 1 pack | 8 Days | Grey | 6 | - | |||
168.05 € | 50 Pieces Per Package | 1 pack | 4 Days | Orange | 3 | Mounting sleeve | |||
145.65 € | 50 Pieces Per Package | 1 pack | 8 Days | Grey | 6 | Mounting sleeve |
Loading...
Max. cross section (inflexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.75 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -60 | Nominal current(A) | 6 | Nominal voltage(V) | 400 |
Stripping length(mm) | 8 - 9 | Insulation material | PA 6.6 | Connection (components) | Cut & Clip |
Connector type (category) | Connector clip | Contact material | Brass tin plated | Industrial goods | Yes |