Spacer 226【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
226-109
226-119
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

25 Pieces Per Package

1 pack 25 Days

12.67 €

25 Pieces Per Package

1 pack 25 Days

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 22.00 Product size (length)(mm) 6
Product size (width)(mm) 26 Series (PCB terminals) 226 Stripping length(mm) 10
Enclosure material Polyamide PCB terminal type (category) Enclosure Industrial goods Yes
Wire protection Yes

Tech Support