Spacer 280【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
280-559
280-582
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)

71.55 €

50 Pieces Per Package

1 pack 25 Days 55.580

71.55 €

50 Pieces Per Package

1 pack 25 Days 63.590.5

Loading...

  1. 1

Basic information

Conforming series 280 Product size (width)(mm) 5 Series (Wago serial terminal accessories) 280
Accessory type Enclosure Industrial goods Yes

Tech Support